JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
Figure 8-13 is an overview of the efficiency of the illumination driver plus power FETS for an input voltage of 12 V. The efficiency is shown for several output voltage levels (VLED) where the load current is swept.
Figure 8-14 displays the efficiency versus input voltage (VILLUM_A_VIN) at various output voltage levels (VLED).