JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
This block contains all the supplies needed for the DMD and DLPC (see Figure 8-15). The block comprises:
The DMD supplies block is designed to work with the DMD and the related DLPC. The DMD has its own set of supply voltage requirements. Besides the three high voltages, two supplies are needed for the DMD and the related DLPC (DLPC343x-family for instance). These supplies are made by two buck converters.