JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Figure 7-16 shows an overview of the efficiency of the buck converter for an input voltage of 12 V. The efficiency is shown for several output voltage levels where the load current is swept.
Figure 7-17 depicts the buck converter efficiency versus input voltage (VIN) for a load current (IOUT) of 1 A for various output voltage levels (VOUT).