JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Several possible faults are monitored by the DLPA3005. If a fault has occurred and what kind of fault it is can be read in Main Status register. Subsequently, an interrupt can be generated if such a fault occurs. The fault conditions for which an interrupt is generated can be configured individually in the Interrupt Mask register.