JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
An overvoltage fault occurs when an output voltage rises above a predefined threshold. Overvoltage faults are indicated for the buck converter and LDO_BUCKS. The overvoltage fault of the LDO_BUCKS is asserted if the LDO voltage is above 7.2 V and can be found in register V5V5_LDO_BUCK_OV_FAULT. The overvoltage of the general purpose buck converter is 120% of the set value and can be read through the register BUCK_GP1,2,3_OV_FAULT.