JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The DLPA3005 contains one general purpose buck converter and a supporting LDO (LDO_BUCKS). The programmable 8-bit buck converter can generate a voltage between 1 V and 5 V and have an output current limit of 3 A. General purpose buck2 (PWR6) is currently supported. One buck converter and the LDO_BUCKS is depicted in Figure 7-15.
The two DMD/DLPC buck converters discussed earlier in Section 7.3.4 have the same architecture as these three buck converters and can be configured in the same way.