デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DLPC120-Q1 車載アプリケーション用 DMD ディスプレイ・コントローラは、3 つのデジタル・マイクロミラー・デバイス (DMD) (DLP3030-Q1、DLP3020-Q1、または DLP3021-Q1) のいずれかと互換性を持つチップセットの一部です。コア DLPC120-Q1 ロジックはビデオ入力を受け付け、データをフォーマットして DMD に表示するとともに、RGB LED を制御してリアルタイムの画像を作成します。また、DLPC120-Q1 は外部のシステム制御または DMD からの温度入力に基づいて、DMD の電源オンおよび電源オフ・イベントの制御も行います。外部の調光回路およびマイクロコントローラと組み合わせることで、DLPC120-Q1 は HUD アプリケーションで 5000:1 を超える広い調光範囲をサポートします。一般に、DLPC120-Q1 はホスト・プロセッサとの I2C インターフェイスでスレーブ・デバイスとなります。
部品番号(1) | パッケージ | 本体サイズ (公称) |
---|---|---|
DLPC120-Q1 | NFBGA (216) | 17.00mm × 17.00mm |
Changes from Revision A (March 2018) to Revision B (April 2022)
Changes from Revision * (November 2017) to Revision A (March 2018)
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
RESETZ | H13 | 3.30 V | I2 | Async | Functional Reset (Active Low). Resets internal logic and causes PLL startup and PLL locking. Assertion is required after power supplies are within limits. See Section 6.7 for timing requirements. |
PWRGOOD | G13 | I2 | Async | System Power Good indicator. Should be held low until all DLPC120-Q1 power has been within operating limits. See Section 6.7 for timing requirements. Must be set high to enable normal operation. When set low, the DLPC120-Q1 begins the parking routine for the DMD. Together with pin E14 (LED_R_PWM / PWRGOOD_CNTRL), this signal is critical for DLP30xx-Q1 parking as part of the Pre-Conditioning Sequence and subsequent un-parking. See DLPC120-Q1 Programmer's Guide for implementation details. | |
PLL_REFCLK_I | G15 | I2 | N/A | Reference Clock Input (16 MHz). Can be driven by crystal across this pin and PLL_REFCLK_O or by external oscillator. See Section 6.7 for timing requirements. | |
PLL_REFCLK_O | G14 | O6 | N/A | Crystal output. Used with PLL_REFCLK_I. | |
HUD_INTR | A14 | O6 | N/A | Interrupt signal. This active high signal indicates one of the interrupt sources in the controller has been triggered. | |
IIC_SCL_1 | P16 | B8 | N/A | I2C Clock for Device configuration and control. Requires external pull-up. Port 1 peripheral command/control interface. | |
IIC_SDA_1 | N15 | B8 | N/A | I2C Data for Device configuration and control. Requires external pull-up. Port 1 peripheral command/control interface. | |
IIC_SCL_2 | M15 | B8 | N/A | I2C Clock Debug Port. Requires external pull-up. Port 2 peripheral command/control interface. | |
IIC_SDA_2 | N16 | B8 | N/A | I2C Data Debug Port. Requires external pull-up. Port 2 peripheral command/control interface. | |
FLASH_POCI | F14 | I2 | FLASH_SCLK | Serial Data input from the external SPI Flash device. This provides device logical programming data as well as functional configuration parameter data. | |
FLASH_CSZ | F15 | O6 | FLASH_SCLK | Chip Select output for the external SPI Flash device. Active low. | |
FLASH_SCLK | E16 | O6 | N/A | Clock for the external SPI Flash device. | |
FLASH_PICO | E15 | O6 | FLASH_SCLK | Serial Data output to the external SPI Flash device. This pin sends address and control information as well as data when programming. |