JAJSF34B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DLPC120-Q1 is a DLP display processor that supports automotive head-up display (HUD) applications. It accepts data from a variety of video input resolutions and provides the digital image processing and control necessary to drive an LED based DLP display system. This document reflects the operation, pinout, and timing associated with the DLPC120-Q1 device only.
The DLPC120-Q1 is compatible with three DMD components: