JAJSF34B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, JTAGTCK | 10 | MHz | ||
tc | Cycle time, JTAGTCK | 100 | ns | ||
tw(H) | Pulse duration high | 50% to 50% reference points | 40 | ns | |
tw(L) | Pulse duration low | 50% to 50% reference points | 40 | ns | |
tt | Transition time, tt = tf = tr | 20% to 80% reference points | 5 | ns | |
tsu | Setup time, JTAGTDI valid before JTAGTCK rising edge, and JTAGTMS valid before JTAGTCK rising edge | 10 | ns | ||
th | Hold time, JTAGTDI valid after JTAGTCK, and JTAGTMS valid after JTAGTCK | 10 | ns | ||
tpd | Output propagation, clock to Q. JTAGTCK falling edge to JTAGTDO | 3 | 20 | ns |