JAJSHL4C March 2015 – June 2019 DLPC150
PRODUCTION DATA.
PARAMETER(3) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input threshold voltage | I2C buffer (I/O type 7) | 0.7 × VCC_INTF | (1) | V | ||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 1.17 | 3.6 | |||||
1.8-V LVTTL (I/O type 1, 6) identified below: (2)
CMP_OUT; PARKZ; RESETZ; GPIO[19:05]; TRIG_OUT_1; TRIG_OUT_2 |
1.3 | 3.6 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | 1.7 | 3.6 | |||||
3.3-V LVTTL (I/O type 5, 9, 11, 12, 13) | 2 | 3.6 | |||||
VIL | Low-level input threshold voltage | I2C buffer (I/O type 7) | –0.5 | 0.3 × VCC_INTF | V | ||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | –0.3 | 0.63 | |||||
1.8-V LVTTL (I/O type 1, 6) identified below: (2)
CMP_OUT; PARKZ; RESETZ; GPIO[19:05]; TRIG_OUT_1; TRIG_OUT_2 |
–0.3 | 0.5 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | –0.3 | 0.7 | |||||
3.3-V LVTTL (I/O type 5, 9, 11, 12, 13) | –0.3 | 0.8 | |||||
VCM | Steady-state common mode voltage | 1.8 sub-LVDS (DMD high speed)
(I/O type 4) |
800 | 900 | 1000 | mV | |
ǀVODǀ | Differential output magnitude | 1.8 sub-LVDS (DMD high speed)
(I/O type 4) |
200 | mV | |||
VOH | High-level output voltage | 1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 1.35 | V | |||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | 1.7 | ||||||
3.3-V LVTTL (I/O type 5, 9, 11, 12, 13) | 2.4 | ||||||
1.8 sub-LVDS – DMD high speed (I/O type 4) | 1 | ||||||
VOL | Low-level output voltage | I2C buffer (I/O type 7) | VCC_INTF > 2 V | 0.4 | V | ||
I2C buffer (I/O type 7) | VCC_INTF < 2 V | 0.2 × VCC_INTF | |||||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 0.45 | ||||||
2.5 V LVTTL (I/O type 5, 9, 11, 12, 13) | 0.7 | ||||||
3.3 V LVTTL (I/O type 5, 9, 11, 12, 13) | 0.4 | ||||||
1.8 sub-LVDS – DMD high speed (I/O type 4) | 0.8 | ||||||
IOH | High-level output current | 1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 4 mA | 2 | mA | ||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 8 mA | 3.5 | |||||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 24 mA | 10.6 | |||||
2.5-V LVTTL (I/O type 5) | 4 mA | 5.4 | |||||
2.5-V LVTTL (I/O type 9, 13) | 8 mA | 10.8 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | 24 mA | 28.7 | |||||
3.3-V LVTTL (I/O type 5 ) | 4 mA | 7.8 | |||||
3.3-V LVTTL (I/O type 9, 13) | 8 mA | 15 | |||||
IOL | Low-level output current | I2C buffer (I/O type 7) | 3 | mA | |||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 4 mA | 2.3 | |||||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 8 mA | 4.6 | |||||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 24 mA | 13.9 | |||||
2.5-V LVTTL (I/O type 5) | 4 mA | 5.2 | |||||
2.5-V LVTTL (I/O type 9, 13) | 8 mA | 10.4 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | 24 mA | 31.1 | |||||
3.3-V LVTTL (I/O type 5 ) | 4 mA | 4.4 | |||||
3.3-V LVTTL (I/O type 9, 13) | 8 mA | 8.9 | |||||
IOZ | High-impedance leakage current | I2C buffer (I/O type 7) | 0.1 × VCC_INTF < VI
< 0.9 × VCC_INTF |
–10 | 10 | µA | |
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | –10 | 10 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | –10 | 10 | |||||
3.3-V LVTTL (I/O type 5, 9, 11, 12, 13) | –10 | 10 | |||||
CI | Input capacitance (including package) | I2C buffer (I/O type 7) | 5 | pF | |||
1.8-V LVTTL (I/O type 1, 2, 3, 5, 6, 8, 9, 11, 12, 13) | 2.6 | 3.5 | |||||
2.5-V LVTTL (I/O type 5, 9, 11, 12, 13) | 2.6 | 3.5 | |||||
3.3-V LVTTL (I/O type 5, 9, 11, 12, 13) | 2.6 | 3.5 | |||||
1.8 sub-LVDS – DMD high speed (I/O type 4) | 3 |