JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tAV | Delay from clock to valid address | 0 | 10.7 | ns |
tSTBL | Clock to USB_RDY1 pulse LOW | 0 | 11.2 | ns |
tSTBH | Clock to USB_RDY1 pulse HIGH | 0 | 11.2 | ns |
tSCSL | Clock to USB_PA02 pulse LOW | 13 | ns | |
tON1 | Clock to data turn on | 0 | 13.1 | ns |
tOFF1 | Clock to data hold time | 0 | 13.1 | ns |
See Pin Configuration and Functions for the proper connection schema if the USB interface will not be used.