JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tAVAV | Read cycle time | 110 | ns | |
tAVQV | Address to output valid | 110 | ns | |
tELQV | CE low to output valid | 110 | ns | |
tGLQV | OE low to output valid | 25 | ns | |
tPHQV | RST high to output valid | 150 | ns | |
tGLTV | OE low to WAIT valid | 17 | ns | |
tPHWL | RST high recovery to WE low | 150 | ns | |
tELWL | CE setup to WE low | 0 | ns | |
tWLWH | WE write pulse width low | 50 | ns | |
tDVWH | Data setup to WE high | 50 | ns | |
tAVWH | Address setup to WE high | 50 | ns | |
tWHEH | CE hold from WE high | 0 | ns | |
tPWDHX | Data hold from WE high | 0 | ns | |
tWHAX | Address hold from WE high | 0 | ns |