JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tRC | Read cycle time | 10 | ns | |
tAA | Address to data valid | 10 | ns | |
tOHA | Data hold from address change | 3 | ns | |
tWC | Write cycle time | 10 | ns | |
tSCE | CE low to write end | 7 | ns | |
tAW | Address setup to write end | 7 | ns | |
tHA | Address hold from write end | 0 | ns | |
tSA | Address setup to write start | 0 | ns | |
tPWE | WE pulse duration | 7 | ns | |
tSD | Data setup to write end | 5 | ns | |
tHD | Data hold from write end | 0 | ns |