JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tCYCLE | Cycle time reference | 5 | 8 | ns |
tCH | CK high pulse duration(1) | 2.4 | 4.16 | ns |
tCL | CK low pulse duration(1) | 2.4 | 4.16 | ns |
tCMS | Command setup | 200 | ps | |
tCMH | Command hold | 275 | ps | |
tAS | Address setup | 400 | ps | |
tAH | Address hold | 400 | ps | |
tDS | Write data setup | 1.5 | ns | |
tDH | Write data hold | 1.5 | ns | |
tAC | Read data access time | –450 | 450 | ps |
tOH | Read data hold time | 340 | ps | |
tLZ | Read data low-impedance time | –900 | 450 | ps |
tHZ | Read data high-impedance time | 450 | ps |