4 改訂履歴
Changes from E Revision (August 2014) to F Revision
- Added "(does not tristate)" to pin function entry SLAVE_SPI_MISOGo
- Deleted the active low indicator in the SLAVE_SPI_ACK in SPI Slave Interface Timing RequirementsGo
- Changed SPI Timing Figure to reflect that the SLAVE_SPI_MISO signal does not tristate Go
- Changed SPI Timing Figure to reflect that SLAVE_SPI_ACK is an active high signalGo
- Removed active low indicator from the SLAVE_SPI_ACK signal in SPI Slave InterfaceGo
- Added clarifying note on the operation of the SLAVE_SPI_MOSI signal in SPI Slave InterfaceGo
Changes from D Revision (March 2012) to E Revision
- 「取り扱い定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加Go
- Updated descriptions in Pin Functions tableGo
- Added Grounding scheme for Video Port 1 signals if not used Go
- Added Grounding scheme for video port 2 signals if not used Go
- Added Connection scheme for EDID and USB if not used Go
- Added Connection scheme for LED illumination Control if not used Go
- Added recommendation for 1-kΩ pullup to 3.3 V Go
- Changed from "recommend grounding" to "recommend 10-kΩ pulldown to DGND" for RSVD_S1, RSVD_S2, RSVD_S3, RSVD_X11, RSVD_S20, and RSVD_S21Go
- Changed description for RSVD_S0 from "do not connect" to "can be left open, recommend 10-kΩ pullup to 2.5 V"Go
- Changed pin description for RSVD_x15 and RSVD_X13 from "do not connect" to "do not leave open, required: 49.4-Ω pullup to 1.8 V"Go
- Changed pin description for RSVD_X14 and RSVD_X12 from "do not connect" to "do not leave open, required: 49.9-Ω pulldown to DGND"Go
- Changed from "do not connect" to "can be left open, recommend 10-kΩ pullup to 1.8 V" for RSVD_S4Go
- Changed pin description for RSVD_S18 and RSVD_S19 from "do not connect" to "can be left open, recommend 10-kΩ pullup to 2.5 V"Go
- Deleted Case Temperature thermal resistanceGo
- Changed Micron MT47H32M16-25E replaces now obsolete MT47H32M16RGo
- Added Note about LED enabling after initilization is completeGo
- Added Heat Sink sectionGo
Changes from C Revision (February 2012) to D Revision
- Changed the ADV time line in Figure 6Go
Changes from B Revision (December 2010) to C Revision
- Changed typo on pin number for PORT1_D10 PinGo
- Changed typo on pin number for USB_CLK PinGo
- Changed I/O type to B2 for USB interface data bus PinsGo
- Added pin number A15 to PINFUNCTIONS tableGo
- Changed I/O type to B2 for Flash/SRAM data PinsGo
- Corrected the I/O type to O3 on CFG_CSO terminal pinGo
- Added pin number AB17, U7, U8, and AD15 to Pin Functions tableGo
- Changed location of Absolute Maximum Ratings and Recommended Operating Conditions Tables in documentGo
- Changed MIN and MAX TJ values in Recommended Operating ConditionsGo
- Added VCC33 and VREF_B2-4 pins to Recommended Operating ConditionsGo
- Changed Input Port Interface figureGo
- Changed SPI Slave Interface Timing Requirements tableGo
- Added SPI Timing diagramGo
- Changed RSTsignal timing in Parallel Flash Write Timing diagramGo
- Changed signal notations in Serial Flash Interface Timing Requirements tableGo
- Changed signal notations in Flash Memory Interface Timing diagramGo
- Changed signal notations in DLPA200 I/F Timing diagramGo
- Changed Typical Application diagramGo
- Changed paragraph about read mode in Parallel Flash Memory InterfaceGo
- Deleted SRAM Interface Timing diagram and provided reference to the OEM data sheetGo
- Replaced "DAD" with "DLPA200"Go
- Changed ドキュメント内でデバイス・マーキングの位置をGo
Changes from A Revision (May 2010) to B Revision
- Changed typo on pin number for MEM_D43 PinGo
- Changed typo on pin number for MEM_D62 PinGo
- Added part number used for EEPROMGo
- Changed part number for Winbond partGo
- Added new section for Power-Down RequirementsGo
Changes from * Revision (April 2010) to A Revision
- Added / changed pin names, updated descriptions in Pin Functions table Go
- Changed junction temperature and notated need for heat sinkGo
- Deleted unused types, updated values in I/O Characteristics tableGo
- Changed parameter names to match figureGo
- Added new section for Power-Up RequirementsGo
- Changed 「関連文書」のTI文書番号をDLPS012からDLPZ004にGo