JAJSF86F April 2010 – April 2018 DLPC200
PRODUCTION DATA.
The underlying thermal limitation for the DLPC200 is that the maximum operating junction temperature (TJ) not be exceeded (see Recommended Operating Conditions). This temperature depends on operating ambient temperature, airflow, PCB design (including the component layout density and the amount of copper used), power dissipation of the DLPC200, and power dissipation of surrounding components. The DLPC200 package is designed primarily to extract heat through the power and ground planes of the PCB; thus, copper content and airflow over the PCB are important factors.