JAJSJA1D August 2020 – March 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(VCCK) | Core power 1.1V (main 1.1V) | ±5% tolerance | 1.045 | 1.1 | 1.155 | V |
V(VCC11A_DDI_0) | Core power 1.1V (External Filter Group A - HS DMD Interface 0) | ±8.18% tolerance(1) | 1.01 | 1.1 | 1.19 | V |
V(VCC11A_DDI_1) | Core power 1.1V (External Filter Group B - HS DMD Interface 1) | ±8.18% tolerance(1) | 1.01 | 1.1 | 1.19 | V |
V(VCC11A_LVDS) | Core power 1.1V (External Filter Group C - OpenLDI Interface) | ±8.18% tolerance(1) | 1.01 | 1.1 | 1.19 | V |
V(VCC11AD_PLLM) | MCG PLL 1.1V power (Analog/Digital) | ±8.18% tolerance(1) | 1.01 | 1.1 | 1.19 | V |
V(VCC11AD_PLLD) | DCG PLL 1.1V power (Analog/Digital) | ±8.18% tolerance(1) | 1.01 | 1.1 | 1.19 | V |
V(VCC18IO) | 1.8V I/O power (Supports DMD Single-Ended LS interface I/O) | ±8.3% tolerance | 1.65 | 1.8 | 1.95 | V |
V(VCC18A_LVDS) | 1.8V I/O power (Supports High-Speed and Low-Speed differential DMD interfaces) | ±8.3% tolerance | 1.65 | 1.8 | 1.95 | V |
V(VCC3IO_MVGP) | 3/3V I/O power (Supports TPS99000S-Q1: SPI, interrupt, park, RESETZ, and LEDSEL interfaces | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
V(VCC3IO_FLSH) | 3/3V I/O power (Supports serial flash interface) | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
V(VCC3IO_INTF) | 3.3V I/O power (Supports: host command (SPI and I2C), parallel data interface, HOST_IRQ, and JTAG | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
V(VCC3IO_OSC) | 3.3V I/O power (Supports Oscillator) | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
V(VCC33A_LVDS) | 3.3V I/O power (Supports OpenLDI interface) | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
V(VCC3IO) | 3.3V I/O power (Supports all remaining I/O including: GPIO, PMIC_AD3, TSTPT, ETM_TRACE, et cetera) | ±8.5% tolerance | 3.02 | 3.3 | 3.58 | V |
TJ | Operating junction temperature | –40 | 125 | °C | ||
TC | Operating case temperature | –40 | 124 | °C | ||
TA | Operating ambient temperature(2) | –40 | 105 | °C |