JAJSFP6B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
The DLPC3434 is the display controller for the DLP230KP (.23 HD) DMD. The DLPC3434 controller is part of the chipset comprised of the DLPC3434 controller, the DLP230KP (.23 HD) DMD, and the DLPA2000, DLPA2005, or DLPA3000 PMIC/LED driver. All three components of the chipset must be used in conjunction with each other, along with the LFE5U-85F-7BG381CAMK FPGA, for reliable operation of the DLP230KP (.23 HD) DMD. The DLPC3434 display controller provides interfaces and data/image processing functions that are optimized for small form factor and power-constrained display applications. Applications include smartphone, tablet, laptop, battery-powered mobile accessories, wearable (near-eye) displays, smart home displays, and smart speakers. An application processor is needed to interface with the DLP Pico display sub-system.