JAJSFP6B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
For connecting together the DLP230KP (.23 HD) DMD, DLPC3434 controller, LFE5U-85F-7BG381CAMK FPGA, and DLPA2000 PMIC/LED Driver, see the reference design schematic and board layout on the DLPC3434 product page. When a circuit board layout is created from this schematic, a small circuit board is possible. Follow the layout guidelines to design a reliable projector.
It is typical for an optical engine manufacturer to supply the optical engine that includes the LED packages and a mounted DMD. These manufacturers specialize in designing optics for DLP projectors. There exists production-ready optical modules, optical module manufacturers, and design houses.