JAJSFP6B July 2018 – October 2020 DLPC3434
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
fclock | SPI_CLK frequency | See (1) | 1.4 | 36.0 | MHz |
tp_clkper | SPI_CLK period | 50% reference points | 27.8 | 704 | ns |
tp_wh | SPI_CLK pulse duration high | 50% reference points | 352 | ns | |
tp_wl | SPI_CLK pulse duration low | 50% reference points | 352 | ns | |
tt | Transition time – all signals | 20% to 80% reference points (rising signal) 80% to 20% reference points (falling signal) | 0.2 | 3.0 | ns |
tp_su | Setup time – SPI_DIN valid before SPI_CLK falling edge | 50% reference points | 10.0 | ns | |
tp_h | Hold time – SPI_DIN valid after SPI_CLK falling edge | 50% reference points | 0.0 | ns | |
tp_clqv | SPI_CLK clock falling edge to output valid time – SPI_DOUT and SPI_CSZ | 50% reference points | 1.0 | ns | |
tp_clqx | SPI_CLK clock falling edge output hold time – SPI_DOUT and SPI_CSZ | 50% reference points | –3.0 | 3.0 | ns |