JAJSHK3E November 2014 – February 2021 DLPC3439
PRODUCTION DATA
PARAMETER(4)(5)(6) | TEST CONDITIONS | MIN | TYP(1) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1V rails | Frame rate = 50 Hz | 206 | 338 | mA | |
Frame rate = 60 Hz | 222 | 366 | ||||
I(VDD_PLLM) | MCG PLL 1.1-V current(3) | Frame rate = 50 Hz | 6 | mA | ||
Frame rate = 60 Hz | 6 | |||||
I(VDD_PLLD) | DCG PLL 1.1-V current(3) | Frame rate = 50 Hz | 6 | mA | ||
Frame rate = 60 Hz | 6 | |||||
I(VCC18) | All 1.8-V I/O current: (1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | Frame rate = 50 Hz | 31 | 45 | mA | |
Frame rate = 60 Hz | 31 | 45 | ||||
I(VCC_INTF) | Host or parallel interface I/O current: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins)(3) | Frame rate = 50 Hz | 2 | mA | ||
Frame rate = 60 Hz | 2 | |||||
I(VCC_FLSH) | Flash interface I/O current:1.8 to 3.3 V(3) | Frame rate = 50 Hz | 1 | mA | ||
Frame rate = 60 Hz | 1 |