JAJSF42C April 2018 – December 2020 DLPC3478
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR(1) | Differential output rise time | 250 | ps | |||
tF(1) | Differential output fall time | 250 | ||||
tswitch | DMD HS Clock switching rate | 1200 | Mbps | |||
fclock | DMD HS Clock frequency | 600 | MHz | |||
DCout | DMD HS Clock output duty cycle | 45% | 50% | 55% |