JAJSEP0F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tw1(L) | Pulse duration, inactive low, PWRGOOD | 50% reference points | 4 | µs | |
tt1 | Transition time, PWRGOOD | 20% to 80% reference points | 625 | µs | |
tw2(L) | Pulse duration, inactive low, POSENSE | 50% reference points | 500 | µs | |
tt2 | Transition time, POSENSE | 20% to 80% reference points | 1 | µs | |
tPH | Power hold time, POSENSE remains active after PWRGOOD is de-asserted | 20% to 80% reference points | 500 | µs |