JAJSM06A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fclock | Clock Frequency, SSPx_CLK | N/A | SSPx_CLK | 73 | 25000 | kHz | |
tc | Cycle time, SSPx_CLK | N/A | SSPx_CLK | 0.040 | 13.6 | µs | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | N/A | SSPx_CLK | 40% | ||
tW(L) | Pulse Duration, low | 50% to 50% reference points (signal) | N/A | SSPx_CLK | 40% | ||
SSP Primary(1) | |||||||
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↓ | SSPx_DO | -5 | 5 | ns | |
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↑ | SSPx_DO | -5 | 5 | ns | |
SSP Secondary(1) | |||||||
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↓ | SSPx_DO | 0 | 34 | ns | |
tpd | Output Propagation, Clock to Q, SSPx_DO(2) | SSPx_CLK↑ | SSPx_DO | 0 | 34 | ns |
SPI Clocking Mode | SPI Clock Polarity (CPOL) | SPI Clock Phase (CPHA) |
---|---|---|
0 | 0 | 0 |
1 | 0 | 1 |
2 | 1 | 0 |
3 | 1 | 1 |