JAJSM06A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
The in-circuit tristate enable signal (ICTSEN) is a board level test control signal. By driving ICTSEN to a logic high state, all controller outputs (except TDO1 and TDO2) are tristated.
The DLPC4430 controller also provides JTAG boundary scan support on all I/O except non-digital I/O and a few special signals. Table 7-5 defines these exceptions.
SIGNAL NAME | PKG BALL |
---|---|
HW_TEST_EN | M25 |
MOSC | M26 |
MOSCN | N26 |
USB_DAT_N | C5 |
USB_DAT_P | D6 |
TCK | N24 |
TDI | N25 |
TRSTZ | M23 |
TDO1 | N23 |
TDO2 | N22 |
TMS1 | P25 |
TMS2 | P26 |