JAJSM06A December 2021 – February 2023 DLPC4430
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
fclock | Clock frequency, TCK | 10 | MHZ | ||
tC | Cycle time, TCK | 100 | ns | ||
tW(H) | Pulse duration, high | 50% to 50% reference points (signal) | 40 | ns | |
tW(L) | Pulse duration, low | 50% to 50% reference points (signal) | 40 | ns | |
tt | Transition time, tt= tf/tr | 20% to 80% reference points (signal) | 5 | ns | |
tSU | Setup time, TDI valid before TCK↑ | 8 | ns | ||
th | Hold time, TDI valid after TCK↑ | 2 | ns | ||
tSU | Setup time, TMS1 valid before TCK↑ | 8 | ns | ||
th | Hold time, TMS1 valid before TCK↑ | 2 | ns |