DLPS031C December 2013 – August 2015 DLPC6401
PRODUCTION DATA.
PARAMETER | TEST CONDITION(2) | MIN | TYP | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
ICC12 | Supply voltage, 1.2-V core power | Normal mode | 600 | 1020 | mA | |
ICC19_DMD | Supply voltage, 1.9-V I/O power (DMD LPDDR) | Normal mode | 30 | 50 | mA | |
ICC33 | Supply voltage, 3.3-V (I/O) power | Normal mode | 40 | 70 | mA | |
ICC12_FPD | FPD-Link LVDS I/F supply voltage, 1.2-V power | Normal mode | 60 | 100 | mA | |
ICC33_FPD | FPD-Link LVDS I/F supply voltage, 3.3-V power | Normal mode | 50 | 85 | mA | |
ICC12_PLLD | Supply voltage, PLL digital power (1.2 V) | Normal mode | 9 | 15 | mA | |
ICC12_PLLM | Supply voltage, master clock generator PLL digital power (1.2 V) | Normal mode | 9 | 15 | mA | |
ICC18_PLLD | Supply voltage, PLL analog power (1.8 V) | Normal mode | 10 | 16 | mA | |
ICC18_PLLM | Supply voltage, master clock generator PLL analog power (1.8 V) | Normal mode | 10 | 16 | mA | |
PTOT | Total power | Normal mode | 1225 | 2200 | mW |