DLPS031C December 2013 – August 2015 DLPC6401
PRODUCTION DATA.
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒclock | Clock frequency, OCLKC(1) | N/A | OCLKC | 0.7759 | 48 | MHz |
tc | Cycle time, OCLKC(1) | N/A | OCLKC | 20.83 | 1288.8 | ns |
tw(H) | Pulse duration, high 50% to 50% reference points (signal) | N/A | OCLKC | (tc / 2) – 2 | ns | |
tw(L) | Pulse duration, low(2) 50% to 50% reference points (signal) | N/A | OCLKC | (tc / 2) – 2 | ns | |
ƒclock | Clock frequency, OCLKD(1) | N/A | OCLKD | 0.7759 | 48 | MHz |
tc | Cycle time, OCLKD | N/A | OCLKD | 20.83 | 1288.8 | ns |
tw(H) | Pulse duration, high(2) 50% to 50% reference points (signal) | N/A | OCLKD | (tc / 2) – 2 | ns | |
tw(L) | Pulse duration, low(2) 50% to 50% reference points (signal) | N/A | OCLKD | (tc / 2) – 2 | ns | |
ƒclock | Clock frequency, OCLKE(1) | N/A | OCLKE | 0.7759 | 48 | MHz |
tc | Cycle time, OCLKE | N/A | OCLKE | 20.83 | 1288.8 | ns |
tw(H) | Pulse duration, high(2) 50% to 50% reference points (signal) | N/A | OCLKE | (tc / 2) – 2 | ns | |
tw(L) | Pulse duration, low(2) 50% to 50% reference points (signal) | N/A | OCLKE | (tc / 2) – 2 | ns |