Active Lines Per Frame (ALPF)Defines the number of lines in a frame containing displayable data: ALPF is a subset of the TLPF.
Active Pixels Per Line (APPL)Defines the number of pixel clocks in a line containing displayable data: APPL is a subset of the TPPL.
Horizontal Back Porch (HBP) BlankingNumber of blank pixel clocks after horizontal sync, but before the first active pixel. Note: HBP times are referenced to the leading (active) edge of the respective sync signal.
Horizontal Front Porch Blanking (HFP)Number of blank pixel clocks after the last active pixel but before horizontal sync.
Horizontal Sync (HS)Timing reference point that defines the start of each horizontal interval (line). The absolute reference point is defined by the active edge of the HS signal. The active edge (either rising or falling edge as defined by the source) is the reference from which all horizontal blanking parameters are measured.
Total Lines Per Frame (TLPF) Defines the vertical period (or frame time) in lines: TLPF = Total number of lines per frame (active and inactive)
Total Pixel Per Line (TPPL) Defines the horizontal line period in pixel clocks: TPPL = Total number of pixel clocks per line (active and inactive)
Vertical Back Porch (VBP) Blanking Number of blank lines after vertical sync but before the first active line.
Vertical Front Porch (VFP) BlankingNumber of blank lines after the last active line but before vertical sync.
Vertical Sync (VS) Timing reference point that defines the start of the vertical interval (frame). The absolute reference point is defined by the active edge of the VS signal. The active edge (either rising or falling edge as defined by the source) is the reference from which all vertical blanking parameters are measured.