JAJSLD1C May 2021 – November 2022 DLPC6540
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
SSP Master | |||||
fclock | Clock frequency, SSPx_CLK | 50% to 50% reference points | 0.38 | 39.0 | MHz |
tclock | Clock Period, SSPx_CLK | 50% to 50% reference points | 25.6 | 3632 | ns |
tw(L) | Pulse duration low, SSPx_CLK | 50% to 50% reference points | 12.0 | ns | |
tw(H) | Pulse duration high, SSPx_CLK | 50% to 50% reference points | 12.0 | ns | |
tdelay | Output Delay – SSPx_TXD (MOSI) | -2.5 | 2.5 | ns | |
tsu | Setup time – SSPx_RXD (MISO) | 50% to 50% reference points | 15.0 | ns | |
th | hold time – SSPx_RXD (MISO) | 50% to 50% reference points | 0 | ns | |
tt | Transition time (tr and tf- SSPx_RXD | 20% to 80% reference points | 1.5 | ns | |
tclkjit | Clock Jitter, SSPx_CLK | 300 | ps | ||
tdelay∆ | Clock output delay ∆ { | tw(H) - tw(L) | } | 500 | ps | ||
SSP Slave | |||||
tdelay | Output Delay – SSPx_TXD (MOSI) | 0 | 15 | ns | |
tsu | Setup time – SSPx_RXD (MISO) | 50% to 50% reference points | 2.5 | ns | |
th | hold time – SSPx_RXD (MISO) | 50% to 50% reference points | 2.5 | ns |
SPI Clocking Mode | SPI Clock Polarity | SPI Clock Phase |
---|---|---|
0 | 0 | 0 |
1 | 0 | 1 |
2 | 1 | 0 |
3 | 1 | 1 |