JAJSLD1C May 2021 – November 2022 DLPC6540
PRODUCTION DATA
The DLP Products chipset consists of three components: the DLP471TP digital micromirror device (DMD) , the DLPC6540 digital display controller, and the DLPA3005. The DLPC6540 is the display controller for the DMD that formats incoming video and controls the timing of the DMD. It also controls DLPA3005 light source signal timing to coordinate with DMD timing in order to synchronize light output with DMD mirror movement. The DLPC6540 provides interfaces such as V-by-One and HSSI (DMD interface) to minimize power consumption and EMI. Applications include mobile smart TV, digital signage, and mobile home cinema.