For IIC0, IIC1 and IIC2
PARAMETER(1) |
MIN |
MAX |
UNIT |
fclock |
Clock frequency, IICx_SCL(2) (50% reference points) |
Full speed |
|
400 |
kHz |
Standard mode |
|
100 |
kHz |
CL |
Capacitive Load (for each bus
line) |
|
200 |
pF |
(1) Meets all I2C timing per the I2C Bus
Specification (except for capacitive loading as specified). For
reference,
see Version 2.1 of the Phillips-NXP specification.
(2) By definition, I2C transactions operate at the speed of
the slowest device on the bus. Full
speed
operation requires all other I2C devices on the bus support
full-speed
operation. The length of the line (due to its capacitance), as well as the value
of the I2C pullup
resistors,
can reduce the obtainable clock rate.