JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒclock | Clock frequency, DCK_A | N/A | DCK_A | 100 | 400 | MHz |
tc | Cycle time, DCK_A1 | N/A | DCK_A | 2475.3 | ps | |
tw(H) | Pulse duration, high 5 (50% to 50% reference points) | N/A | DCK_A | 1093 | ps | |
tw(L) | Pulse duration, low 5 (50% to 50% reference points) | N/A | DCK_A | 1093 | ps | |
tt | Transition time, tt = tƒ / tr (20% to 80% reference points) | N/A | DCK_A | 100 | 400 | ps |
tosu | Output setup time at max clock rate3 | DCK_A↑↓ | SCA, DDA(15:0) | 438 | ps | |
toh | Output hold time at max clock rate3 | DCK_A↑↓ | SCA, DDA(15:0) | 438 | ps | |
ƒclock | Clock frequency, DCK_B | N/A | DCK_B | 100 | 400 | MHz |
tc | Cycle time, DCK_B1 | N/A | DCK_B | 2475.3 | ps | |
tw(H) | Pulse duration, high 5 (50% to 50% reference points) | N/A | DCK_B | 1093 | ps | |
tw(L) | Pulse duration, low 5 (50% to 50% reference points) | N/A | DCK_B | 1093 | ps | |
tt | Transition time, tt = tƒ / tr (20% to 80% reference points) | N/A | DCK_B | 100 | 400 | ps |
tosu | Output setup time at max clock rate3 | DCK_B↑↓ | SCB, DDB(15:0) | 438 | ps | |
toh | Output hold time at max clock rate3 | DCK_B↑↓ | SCB, DDB(15:0) | 438 | ps | |
tsk | Output skew, channel A to channel B | DCK_A↑ | DCK_B↑ | 250 | ps |