JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
PARAMETER (1) | TEST CONDITIONS (4) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input threshold voltage | USB (9) | 2 | V | |||
OSC (10) | 2 | ||||||
3.3V LVTTL (1, 2, 3, 4) | 2 | ||||||
3.3V I2C (8) | 2.4 | VDD33 + 0.5 | |||||
VIL | Low-level input threshold voltage | USB (9) | 0.8 | V | |||
OSC (10) | 0.8 | ||||||
3.3V LVTTL (1, 2, 3, 4) | 0.8 | ||||||
3.3V I2C (8) | –0.5 | 1 | |||||
VDIS | Differential input sensitivity (Differential input voltage) | USB (9) | 200 | mV | |||
VICM | Input common mode range (Differential cross point voltage) | USB (9) | 0.8 | 2.5 | V | ||
VOH | High-level output voltage | USB (9) | 2.8 | V | |||
1.8V LVDS (7) | 1.52 | ||||||
3.3V LVTTL (1, 2, 3) | IOH = Max rated | 2.7 | |||||
VOL | Low-level output voltage | USB (9) | 0 | 0.3 | V | ||
1.8V LVDS (7) | 0.88 | ||||||
3.3V LVTTL (1, 2, 3) | IOL = Max rated | 0.4 | |||||
3.3V I2C (8) | IOL = 3mA sink | 0.4 | |||||
VOD | Output differential voltage | 1.8V LVDS (7) | 0.065 | 0.44 | V | ||
IIH | High-level input current | USB (9) | 200 | µA | |||
OSC (10) | –10 | 10 | |||||
3.3V LVTTL (1 to 4) (without internal pulldown) | VIH = VDD33 | –10 | 10 | ||||
3.3V LVTTL (1 to 4) (with internal pulldown) | VIH = VDD33 | 10 | 200 | ||||
3.3V I2C (8) | VIH = VDD33 | 10 | |||||
IIL | Low-level input current | USB (9) | –10 | 10 | µA | ||
OSC (10) | –10 | 10 | |||||
3.3V LVTTL (1 to 4) (without internal pullup) | VOH = VDD33 | –10 | 10 | ||||
3.3V LVTTL (1 to 4) (with internal pullup) | VOH = VDD33 | –10 | –200 | ||||
3.3V I2C (8) | VOH = VDD33 | –10 | |||||
IOH | High-level output current (2) | USB (9) | –18.4 | mA | |||
1.8V LVDS (7) (VOD = 300 mV) | VO = 1.4 V | –6.5 | |||||
3.3V LVTTL (1) | VO = 2.4V | –4 | |||||
3.3V LVTTL (2) | VO = 2.4V | –8 | |||||
3.3V LVTTL (3) | VO = 2.4V | –12 | |||||
IOL | Low-level output current (3) | USB (9) | 19.1 | mA | |||
1.8V LVDS (7) (VOD = 300 mV) | VO = 1V | 6.5 | |||||
3.3V LVTTL (1) | VO = 0.4V | 4 | |||||
3.3V LVTTL (2) | VO = 0.4V | 8 | |||||
3.3V LVTTL (3) | VO = 0.4V | 12 | |||||
3.3V I2C (8) | 3 | ||||||
IOZ | High-impedance leakage current | USB (9) | –10 | 10 | µA | ||
LVDS (7) | –10 | 10 | |||||
3.3V LVTTL (1, 2, 3) | –10 | 10 | |||||
3.3V I2C (8) | –10 | 10 | |||||
CI | Input capacitance (including package) | USB (9) | 11.84 | 17.07 | pF | ||
3.3V LVTTL (1) | 3.75 | 5.52 | |||||
3.3V LVTTL (2) | 3.75 | 5.52 | |||||
3.3V LVTTL (4) | 3.75 | 5.52 | |||||
3.3V I2C (8) | 5.26 | 6.54 | |||||
ICC11 | Supply voltage, 1.15V core power | Normal mode | 2368 | mA | |||
ICC18 | Supply voltage, 1.8V power (LVDS I/O and internal DRAM) | Normal mode | 1005 | mA | |||
ICC33 | Supply voltage, 3.3V I/O power | Normal mode | 33 | mA | |||
ICC11_PLLD | Supply voltage, DMD PLL digital power (1.15V) | Normal mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM1 | Supply voltage, primary-LS clock generator PLL digital power (1.15V) | Normal mode | 4.4 | 6.2 | mA | ||
ICC11_PLLM2 | Supply voltage, primary-HS clock generator PLL digital power (1.15V) | Normal mode | 4.4 | 6.2 | mA | ||
ICC18_PLLD | Supply voltage, DMD PLL analog power (1.8V) | Normal mode | 8 | 10.2 | mA | ||
ICC18_PLLM1 | Supply voltage, primary-LS clock generator PLL analog power (1.8V) | Normal mode | 8 | 10.2 | mA | ||
ICC18_PLLM2 | Supply voltage, primary-HS clock generator PLL analog power (1.8V) | Normal mode | 8 | 10.2 | mA | ||
ICC11_PLLS | Supply voltage, video-2X PLL analog
power (1.15V) | Normal mode | 2.9 | mA | |||
Total Power in Normal Mode | 4.76 | W |