JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
An illumination interface is provided that supports up to a three (3) channel LED driver. The illumination interface provides signals that support: LED driver enable, LED enable, LED enable select, and PWM signals to control the LED current.
SIGNAL NAME | DESCRIPTION | |||
---|---|---|---|---|
HEARTBEAT | Signal toggles continuously to indicate system is running fine. | |||
FAULT_STATUS | Signal toggles or held high indicating system faults | |||
RED_LED_EN | Red LED enable | |||
GRN_LED_EN | Green LED enable | |||
BLU_LED_EN | Blue LED enable | |||
RED_LED_PWM | Red LED PWM signal used to control the LED current | |||
GRN_LED_PWM | Green LED PWM signal used to control the LED current | |||
BLU_LED_PWM | Blue LED PWM signal used to control the LED current |