JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
All DMDs supported by the DLPC900 controller require Firmware Version 4.0.0 or later.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tw1(L) | Pulse duration, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 4 | µs | |
tw1(L) | Pulse duration with 1.8 V on, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 1000 | ms | |
Pulse duration with 1.8 V off, inactive low, PWRGOOD | indefinite | ms | |||
tt1 | Transition time, PWRGOOD, tt1 = tƒ /tr | 20% to 80% reference points (signal) | 625 | µs | |
tw2(L) | Pulse duration, inactive low, POSENSE | 50% to 50% reference points (signal) | 500 | µs | |
tw2(L) | Pulse duration with 1.8 V on, inactive low, POSENSE | 50% to 50% reference points (signal) | 1000 | ms | |
Pulse duration with 1.8 V off, inactive low, POSENSE | indefinite | ms | |||
tt2 | Transition time, POSENSE, tt2 = tƒ /tr | 20% to 80% reference points (signal) | 25 (1) | µs | |
tPH | Power hold time, POSENSE remains active after PWGOOD is deasserted. | 20% to 80% reference points (signal) | 500 | µs | |
tePH | Extended power hold time for revision "B" and later DMDs | 20 | ms | ||
tSB | Total standby and power down time | 123 | s | ||
tw1(L) + tw2(L) | The sum of PWRGOOD and POSENSE inactive time with 1.8 V on | 1050 | ms | ||
The sum of PWRGOOD and POSENSE inactive time with 1.8 V off | indefinite | ms |