JAJSH15H October 2014 – June 2024 DLPC900
PRODUCTION DATA
The DLPC900 controller requires a 20MHz 3.3V external input from an oscillator. This signal serves as the DLPC900 chipset reference clock from which the majority of the interfaces derive their timing. This includes DMD interfaces and serial interfaces.
Refer to Section 9.1.2 on PLL guidelines.