JAJST20 March 2024 DLPC964
PRODUCTION DATA
See (1)
MIN | MAX | UNIT | ||
---|---|---|---|---|
ELECTRICAL | ||||
VCCINT | Internal supply voltage(2) | –0.5 | 1.1 | V |
VCCBRAM | Block RAM supply voltage(2) | –0.5 | 1.1 | V |
VCCAUX | Auxiliary supply voltage(2) | –0.5 | 2.0 | V |
VCCAUX_IO | Auxiliary supply voltage(2) | –0.5 | 2.06 | V |
VCCO | Output drivers supply voltage for 1.8V I/O banks(2) | –0.5 | 2.0 | V |
VMGTAVCC | Supply voltage for GTH transceivers(2) | –0.5 | 1.1 | V |
VMGTAVTT | Supply voltage for GTH transmitter and receiver termination circuits(2) | –0.5 | 1.32 | V |
VMGTVCCAUX | Auxiliary voltage supply for the transceivers(2) | –0.5 | 1.935 | V |
VI | Input voltage range for 1.8V I/O banks(3) | –0.55 | VCCO + 0.55 | V |
Input voltage range for GTH receivers(3) | –0.5 | 1.26 | V | |
ENVIRONMENTAL | ||||
TJ | Junction temperature | +125 | °C | |
Tstg | Storage temperature (ambient) | –65 | 150 | °C |