JAJST20 March 2024 DLPC964
PRODUCTION DATA
Data transactions to the DLPC964 controller are carried out with twelve 10Gbps serial links, arranged into four channels that use the AMD Aurora 64B/66B serial interface. All data transactions to the DLPC964 controller are DMD block based. The DLP991U DMD has a total of 16 DMD blocks, each made up of 4096 columns by 136 rows. A single row of DMD columns is further divided into four segments of 1024 columns and mapped independently to the four Aurora 64B/66B serial input channels. Therefore, to each Aurora 64B/66B input channel, a full DMD block is an array of 1024 columns by 136 rows.