JAJST20 March 2024 DLPC964
PRODUCTION DATA
The DLPC964 controller executes parking of the attached DMD when:
When commanded to park, the DLPC964 controller immediately initiates the process of placing the DMD mirrors into the proper parked state. This includes any preconditioning required for DMD mirror parking. Deassertion of the park state by removing the external PARKZ signal reenables the DMD to update micromirror data. Note that this data is not updated to the active array until the next customer initiated MCP or a watchdog timeout occurs.
The proper sequence for parking the DMD for system power down and the sequence for temporary parking of the DMD to then restart system operation without powering down is outlined in Section 7.4.2.