JAJSEV0G july 2016 – august 2023 DP83822H , DP83822HF , DP83822I , DP83822IF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The following data was measured using a DP83822 evaluation module. All the power dissipation numbers are measured at nominal voltage under typical temperature of 25°C. Center tap must be connected to the same potential as the analog supply rail (AVD).
PARAMETER | TEST CONDITIONS | MAGNETIC SUPPLY (mA) | AVD SUPPLY (mA) | VDDIO SUPPLY (mA) | TOTAL POWER (mW) |
---|---|---|---|---|---|
3.3-V AVD/CT AND 3.3-V VDDIO | |||||
100BASE-TX | MII, Link-Up, No Traffic | 22 | 36 | 15 | 241 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets, 25oC | 22 | 36 | 21 | 261 | |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets, -40oC | 22 | 25 | 20 | 221 | |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets, 125oC | 22 | 52 | 22 | 317 | |
RMII, Link-Up, No Traffic | 22 | 36 | 6 | 211 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 7 | 215 | |
RGMII, Link-Up, No Traffic | 22 | 36 | 8 | 218 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 9 | 221 | |
10BASE-Te | MII, Link-Up, No Traffic | 2 | 18 | 7 | 89 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 7 | 244 | |
RMII, Link-Up, No Traffic | 2 | 18 | 6 | 86 | |
RMII, Link-Up, 960ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 6 | 241 | |
RGMII, Link-Up, No Traffic | 2 | 18 | 7 | 89 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 7 | 244 | |
Passive Sleep | RMII, bits[15:12] = 0b0111 in register 0x0011 | 2 | 16 | 6 | 79 |
Active Sleep | RMII, bits[15:12] = 0b0110 in register 0x0011 | 2 | 16 | 6 | 79 |
IEEE Power Down | RMII, bits[11] = 1 in register 0x0000 | 2 | 4 | 6 | 40 |
Deep Power Down | RMII, bits[11] = 1 in register 0x0000 and bit[2] = 1 in register 0x0428 | 2 | 3 | 6 | 36 |
Energy Efficient Ethernet | TX and RX LPI, RMII | 2 | 17 | 6 | 83 |
3.3-V AVD/CT AND 1.8-V VDDIO | |||||
100BASE-TX | MII, Link-Up, No Traffic | 22 | 36 | 10 | 209 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 12 | 213 | |
RMII, Link-Up, No Traffic | 22 | 36 | 3 | 197 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 4 | 199 | |
RGMII, Link-Up, No Traffic | 22 | 36 | 5 | 200 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 5 | 200 | |
10BASE-Te | MII, Link-Up, No Traffic | 2 | 18 | 4 | 73 |
MII, Link-Up, 960ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 4 | 228 | |
RMII, Link-Up, No Traffic | 2 | 18 | 3 | 71 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 3 | 227 | |
RGMII, Link-Up, No Traffic | 2 | 18 | 4 | 73 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 18 | 4 | 228 | |
Passive Sleep | RMII, bits[15:12] = 0b0111 in register 0x0011 | 2 | 16 | 3 | 65 |
Active Sleep | RMII, bits[15:12] = 0b0110 in register 0x0011 | 2 | 16 | 3 | 65 |
IEEE Power Down | RMII, bits[11] = 1 in register 0x0000 | 2 | 4 | 3 | 25 |
Deep Power Down | RMII, bits[11] = 1 in register 0x0000 and bit[2] = 1 in register 0x0428 | 2 | 3 | 3 | 22 |
Energy Efficient Ethernet | TX and RX LPI, RMII | 2 | 17 | 3 | 68 |
1.8-V AVD/CT AND 3.3-V VDDIO | |||||
100BASE-TX | MII, Link-Up, No Traffic | 22 | 36 | 15 | 154 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 21 | 174 | |
RMII, Link-Up, No Traffic | 22 | 36 | 6 | 124 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 7 | 128 | |
RGMII, Link-Up, No Traffic | 22 | 36 | 8 | 131 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 9 | 134 | |
10BASE-Te | MII, Link-Up, No Traffic | 1 | 17 | 7 | 56 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 7 | 142 | |
RMII, Link-Up, No Traffic | 1 | 17 | 6 | 52 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 6 | 139 | |
RGMII, Link-Up, No Traffic | 1 | 17 | 7 | 56 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 7 | 142 | |
Passive Sleep | RMII, bits[15:12] = 0b0111 in register 0x0011 | 1 | 16 | 6 | 50 |
Active Sleep | RMII, bits[15:12] = 0b0110 in register 0x0011 | 1 | 16 | 6 | 50 |
IEEE Power Down | RMII, bits[11] = 1 in register 0x0000 | 1 | 4 | 6 | 29 |
Deep Power Down | RMII, bits[11] = 1 in register 0x0000 and bit[2] = 1 in register 0x0428 | 1 | 3 | 6 | 27 |
Energy Efficient Ethernet | TX and RX LPI, RMII | 1 | 17 | 6 | 52 |
1.8-V AVD/CT AND 1.8-V VDDIO | |||||
100BASE-TX | MII, Link-Up, No Traffic | 22 | 36 | 10 | 122 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 12 | 126 | |
RMII, Link-Up, No Traffic | 22 | 36 | 3 | 110 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 4 | 112 | |
RGMII, Link-Up, No Traffic | 22 | 36 | 5 | 113 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 22 | 36 | 5 | 113 | |
10BASE-Te | MII, Link-Up, No Traffic | 1 | 17 | 4 | 40 |
MII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 4 | 126 | |
RMII, Link-Up, No Traffic | 1 | 17 | 3 | 38 | |
RMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 3 | 124 | |
RGMII, Link-Up, No Traffic | 1 | 17 | 4 | 40 | |
RGMII, Link-Up, 960-ns IPG (100% Utilization), 1514-byte Packets | 49 | 17 | 4 | 126 | |
Passive Sleep | RMII, bits[15:12] = 0b0111 in register 0x0011 | 1 | 16 | 3 | 36 |
Active Sleep | RMII, bits[15:12] = 0b0110 in register 0x0011 | 1 | 16 | 3 | 36 |
IEEE Power Down | RMII, bits[11] = 1 in register 0x0000 | 1 | 4 | 3 | 14 |
Deep Power Down | RMII, bits[11] = 1 in register 0x0000 and bit[2] = 1 in register 0x0428 | 1 | 3 | 3 | 13 |
Energy Efficient Ethernet | TX and RX LPI, RMII | 1 | 17 | 3 | 38 |