8.6.37 Register_130 Register (Offset = 0x130) [reset = 0x4F28]
Register_130 is shown in Table 49.
Return to Summary Table.
Table 49. Register_130 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15 |
RESERVED |
R |
0x0 |
Reserved
|
14-12 |
cfg_100m_retrain_tc_sel |
R/W |
0x4 |
Timer for gain recalibration
|
11 |
cfg_retrain_cagc_bypass |
R/W |
0x1 |
Enable Gain recalibration
|
10 |
cfg_retrain_cagc_gear |
R/W |
0x1 |
Gain recalibration step select
|
9 |
cfg_energy_lost_usec |
R/W |
0x1 |
Trigger select for energy lost
|
8 |
cfg_energy_lost_clear_sel |
R/W |
0x1 |
Selection for energy lost clr
|
7-0 |
cfg_seq_wd_sel |
R/W |
0x28 |
WD Timer cnt sel
|