8.6.47 CDLRR1_Register Register (Offset = 0x180) [reset = 0x0]
CDLRR1_Register is shown in Table 59.
Return to Summary Table.
Table 59. CDLRR1_Register Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-8 |
RESERVED |
R |
0x0 |
Reserved
|
7-0 |
TD_Peak_Location_1 |
|
0x0 |
Location of the First peak discovered by the TDR mechanism on Transmit Channel (TD). The value of these bits need to be translated into distance from the PHY.
|