15-11 |
RESERVED |
R |
0x0 |
Reserved
|
10-8 |
cfg_100m_ffe1_tc_sel |
R/W |
0x4 |
Timer for FFE_1 State
|
7 |
cfg_ffe1_freeze |
R/W |
0x0 |
Freeze FFE option in FFE_1 State. 1 -> Freeze.
|
6 |
cfg_ffe2_freeze |
R/W |
0x1 |
Freeze FFE option in FFE_2 State. 1 -> Freeze.
|
5 |
cfg_ffe3_freeze |
R/W |
0x1 |
Freeze FFE option in FFE_3 State. 1 -> Freeze.
|
4-2 |
cfg_deq_thr_check_en |
R/W |
0x1 |
Enable bits for different metric checks during DEQ sweep. cfg_deq_thr_check_en[0] -> Enables DFE Coeff thr check. cfg_deq_thr_check_en[1] -> Enables MSE thr check. cfg_deq_thr_check_en[2] -> Enables pre-cursor value thr check.
|
1 |
cfg_tloop_freqacc_clr_deqsweep |
R/W |
0x0 |
Option to re-initialize tloop freq acc during DEQ sweep iterations.
|
0 |
cfg_dfe_reset_deqsweep |
R/W |
0x0 |
Option to reset DFE Coeff during DEQ sweep iterations.
|