JAJSGP5A December 2018 – August 2019 DP83825I
PRODUCTION DATA.
DSP_CFG_2 is shown in Table 75.
Return to Summary Table.
Option to select different combinations of BPF, PGA gain by CAGC. 0 -> default option. Other options are 1 and 2. (There are only 3 options.)
Equalization mode ctrl register
0x0 = Optimal Coefficients for less pre-cursor.
0x1 = DEQ Coefficients from Table 2 (LS)
Reserved
Equalization Force coefficient_0 Value for CabeLength < 75m