8.6.69 ANA_LD_PROG_SL_Register Register (Offset = 0x404) [reset = 0x80]
ANA_LD_PROG_SL_Register is shown in Table 81.
Return to Summary Table.
Table 81. ANA_LD_PROG_SL_Register Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-0 |
ld_prog_sl |
R/W |
0x80 |
<15:12> ld_bias <11:8> cm_control: debug mode for changing output common mode <7:5> iq_control: ld power consumption - 000-12.7mA; 100:15.7mA; 111:19.5mA <4:0> unused <0>ld_burnin_mode
|