JAJSID0G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
The use of a 25-MHz, parallel resonant, 20-pF load crystal is recommended if operating with a crystal. See Figure 10-4 for a typical connection diagram for a crystal resonator circuit. The load capacitor values vary with the crystal vendors; check with the vendor for the recommended loads. Refer to the application report Selection and specification of crystals for Texas Instruments ethernet physical layer transceivers for more details.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency tolerance | Including operational temperature, aging and other factors | –100 | 100 | ppm | |
Load capacitance | 15 | 40 | pF | ||
ESR | 50 | Ω |