The number of applications requiring Ethernet connectivity continues to increase, driving Ethernet enabled devices into harsher environments.
The DP83848C/I/VYB/YB was designed to meet the challenge of these new applications with an extended temperature performance that goes beyond the typical Industrial temperature range. The DP83848C/I/VYB/YB is a highly reliable, feature rich, robust device which meets IEEE 802.3 standards over multiple temperature ranges from commercial to extreme temperatures. This device is ideally suited for harsh environments such as wireless remote base stations, automotive/transportation, and industrial control applications.
It offers enhanced ESD protection and the choice of an MII or RMII interface for maximum flexibility in MPU selection; all in a 48 pin package.
The DP83848VYB extends the leadership position of the PHYTER™ family of devices with a wide operating temperature range. The TI line of PHYTER transceivers builds on decades of Ethernet expertise to offer the high performance and flexibility that allows the end user an easy implementation tailored to meet these application needs.
Changes from D Revision (April 2013) to E Revision
Changes from C Revision (April 2013) to D Revision
DEVICE | TEMPERATURE RANGE | TEMPERATURE GRADE | |
---|---|---|---|
DP83848C | 0°C | 70°C | Commercial |
DP83848I | -40°C | 85°C | Industrial |
DP83848VYB | -40°C | 105°C | Extended |
DP83848YB | -40°C | 125°C | Extreme |