JAJSD08D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:11 | Reserved | 0x00, RO | Ignored on Read |
10 | PRBS_PKT_CNT_OVF | 0, RO | PRBS Checker Packet Count Overflow If set, PRBS Packet counter has reached overflow. Overflow is cleared when PRBS counters are cleared by setting bit #1 of this register. |
9 | PRBS_BYTE_CNT_OVF | 0, RO | PRBS Byte Count Overflow If set, PRBS Byte counter has reached overflow. Overflow is cleared when PRBS counters are cleared by setting bit #1 of this register. |
8 | Reserved | 0,RO | Ignore on Read |
7:0 | PRBS_ERR_CNT | 0x00, RO | Holds number of error bytes that are received by PRBS checker. Value in this register is locked when write is done to bit[0] or bit[1] When PRBS Count Mode set to zero, count stops on 0xFF (see register 0x0016) Notes: Writing bit 0 generates a lock signal for the PRBS counters. Writing bit 1 generates a lock and clear signal for the PRBS counters |