JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Peak 4 Type | Peak 3 Type | Peak 2 Type | Peak 1 Type | Reserved | ||
RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | RO-0 | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | RO | 0 | Reserved |
14 | Peak 4 Type | RO | 0 | Peak 4 Polarity Detection: 1 = Negative Polarity 0 = Positive Polarity Negative polarity detection can be caused by a SHORT. Positive polarity detection can be caused by an OPEN. Note:only valid when bits[15:8] in register 0x181 is not zero. |
13 | Peak 3 Type | RO | 0 | Peak 3 Polarity Detection: 1 = Negative Polarity 0 = Positive Polarity Negative polarity detection can be caused by a SHORT. Positive polarity detection can be caused by an OPEN. Note:only valid when bits[7:0] in register 0x181 is not zero. |
12 | Peak 2 Type | RO | 0 | Peak 2 Polarity Detection: 1 = Negative Polarity 0 = Positive Polarity Negative polarity detection can be caused by a SHORT. Positive polarity detection can be caused by an OPEN. Note:only valid when bits[15:8] in register 0x180 is not zero. |
11 | Peak 1 Type | RO | 0 | Peak 1 Polarity Detection: 1 = Negative Polarity 0 = Positive Polarity Negative polarity detection can be caused by a SHORT. Positive polarity detection can be caused by an OPEN. Note:only valid when bits[7:0] in register 0x180 is not zero. |
10:0 | Reserved | RO | 0 | Reserved |